LFCSM-61-M1-S 3/4
Part of the LFCSM-61-S Series
Ordering Code: 0856810
UPC: 098268463446
Lead Free: YES
3/4 In Lead Free Flow Measurement Valve, Solder Connections
This 3/4 inch lead free flow measurement valve monitors system flow in low to medium flow rate HVAC units, providing a highly accurate flow measurement. It consists of lead free body construction with bi-directional, positive shutoff ball valve design, blow-out proof stem, a position indicator, memory device, checked metering ports with drip caps, two pressure taps, integral drain ports, solder connections, and a drain plug. It has a compact size which allows for easy installation and access in a crowded piping environment and is ideal in hot/chilled water units such as fan coil units, water source heat pumps, unit heaters, unit ventilators, finned radiation, and small domestic hot water lines.
Features
- Lead free body
- Bi-directional flow
- Solder ends
- Positive shutoff
Specifications | |
---|---|
Body Material | Lead Free Brass |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268463446 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 250 |
Maximum Working Pressure-BAR | 14.00 |
Maximum Working Pressure-PSI | 200 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0856810 |
Series | LFCSM-61-S |
Valve Style | Ball |