LFCSM-61-M2-S 1 1/4
Part of the LFCSM-61-S Series
Ordering Code: 0856812
UPC: 098268463460
Lead Free: YES
1 1/4 IN Lead Free Flow Measurement Valve, Solder Connections
This 1 1/4 inch lead free flow measurement valve monitors system flow in low to medium flow rate HVAC units, providing a highly accurate flow measurement. It consists of lead free body construction with bi-directional, positive shutoff ball valve design, blow-out proof stem, a position indicator, memory device, checked metering ports with drip caps, two pressure taps, integral drain ports, solder connections, and a drain plug. It has a compact size which allows for easy installation and access in a crowded piping environment and is ideal in hot/chilled water units such as fan coil units, water source heat pumps, unit heaters, unit ventilators, finned radiation, and small domestic hot water lines.
Features
- Lead free body
- Bi-directional flow
- Solder ends
- Positive shutoff
| Specifications | |
|---|---|
| Body Material | Lead Free Brass |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Control Type | Wrench Flats |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 250 |
| Maximum Working Pressure-BAR | 12.00 |
| Maximum Working Pressure-PSI | 175 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0856812 |
| Series | LFCSM-61-S |
| UPC | 098268463460 |
| Valve Style | Ball |