LFiDROSET CSD-075
Part of the LFiDROSET CSD Series
Ordering Code: 0856711
UPC: 098268534948
Lead Free: Yes
3/4 IN Lead Free Potable Water Flow Measurement and Balancing Valve
This 3/4 inch static balancing valve with built in calibrated flow meter is made for potable water systems. Combination union solder end fittings make maintenance quick and easy. Adjust flow rate with one hand by turning bezel which is lockable with Allen screw. Eliminates need for external test equipment and cumbersome pressure calculations. Integrated 1/4 inch NPT threaded port at one end of valve for adding optional temperature pressure gauge or sensors.
Features
- Lead Free construction to comply with Lead Free installation requirements
- GPM/LPH gauge, factory tested and calibrated to plus/minus 10 percent accuracy
- Union solder end connections, with one 1/4 inch attachment port
- Capable of positive shutoff
| Specifications | |
|---|---|
| Body Material | Lead Free Brass |
| Brand | Watts |
| Control Type | Handwheel |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Union Solder |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 230 |
| Maximum Working Pressure-BAR | 16.00 |
| Maximum Working Pressure-PSI | 230 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Union Solder |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0856711 |
| Series | LFiDROSET CSD |
| UPC | 098268534948 |
| Valve Style | Ball |