LFBD-QT 1/2
Part of the LFBD-QT Series
Ordering Code: 0123631
UPC: 098268701517
Lead Free: YES
1/2 IN Lead Free Boiler Drain Shutoff, Quarter Turn
This 1/2 inch lead free angle pattern quarter turn boiler drain shutoff is designed for water service use in commercial and residential hydronic heating systems. It provides positive shutoff for boiler drain or sill cock applications. This shutoff consists of a lead free body construction with dual pattern combination threaded and solder and 3/4 inch hose thread connection, PTFE stem packing, and rugged aluminum tee handle. The maximum pressure is 200 psi (14 bar) WOG and maximum temperature is 250 degrees F (121 degrees C).
Features
- Lead free construction
- Angle pattern
- Dual inlet connection
- Hose thread outlet
| Specifications | |
|---|---|
| Air Venting | No Vent |
| Body Material | Forged Brass |
| Body Pattern | Angle |
| Bottom Tapping | No |
| Bottom Tapping Size | Does Not Apply To Product |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Contact Rating | Does Not Apply To Product |
| EAN | 098268701517 |
| Fastfill Feature | No |
| Fill Tapping Size | Does Not Apply To Product |
| Float Chamber Connection Size | Does Not Apply To Product |
| Flow Rate | Does Not Apply To Product |
| Hydronic Item Type | Boiler Drain Valve |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 250 |
| Maximum Pressure-PSI | 200 |
| Maximum Steam Pressure-PSI | 9999 |
| Maximum Temperature-Fahrenheit | 250 |
| Maximum Water Pressure-PSI | 9999 |
| Maximum Working Pressure-PSI | 200 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Thread Type | GHT |
| Part Number | 0123631 |
| Pipe Plug | No |
| Pressure Adjustment Range | Does Not Apply To Product |
| Pressure Relief Setting-PSI | 9999 |
| Pressure Steam Discharge Capacity | Does Not Apply To Product |
| Purge And Drain Diameter | Does Not Apply To Product |
| Purge And Drain Outlet Size | Does Not Apply To Product |
| Purge And Drain Outlet Type | Does Not Apply To Product |
| Series | LFBD-QT |
| Side Tapping | No |
| Side Tapping Size | Does Not Apply To Product |
| Strainer | No |
| Strainer Material | No Strainer |
| Switch Type | Does Not Apply To Product |
| Temperature Adjustment Range | Does Not Apply To Product |
| Temperature Range | Does Not Apply To Product |
| Top 1 Tapping Size | Does Not Apply To Product |
| Top 2 Tapping Size | Does Not Apply To Product |
| Top Tapping | No |
| Vacuum Breaker | No |
| Venting Capacity | Does Not Apply To Product |