1156F-STD (W/PRESS) 1/2
Discontinued
Part of the 1156F Series
Ordering Code: 0858570
UPC: 098268121865
Lead Free: NO
1/2 In High Capacity Feed Water Pressure Regulator With Integral Press Fitting Ends
This 1/2 inch high capacity feed water pressure regulator is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of an iron and bronze body construction with integral press fitting ends, a tight seating check valve, purge lever for manual purging, and a stainless steel strainer. It has high capacity performance and a simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems. The maximum pressure is 100 psi (6.9 bar).
Features
- High capacity
- Integral press fitting ends
- Purge lever
- Stainless steel strainer, check valve
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 10 to 25 |
| Adjustable Reduced Pressure Range-BAR | 0.7 to 1.7 |
| Body Material | Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Corrosion Resistant Coating | No |
| EAN | 098268121865 |
| Environmental Product Declaration | No |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Press |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 100.00 |
| Maximum Operating Temperature-Fahrenheit | 212 |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Press |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0858570 |
| Series | 1156F |
| Standard Reduced Pressure Setting-BAR | 1.00 |
| Standard Reduced Pressure Setting-PSI | 15 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | No |
| Valve Style | Standard |