1156FA-STD 1/2
Discontinued
Part of the 1156F Series
Ordering Code: 0386427
UPC: 098268023121
Lead Free: NO
1/2 In High Capacity Feed Water Pressure Regulator, Npt Threaded Inlet, 1/2 In Bottom Connection
This high capacity feed water pressure regulator, 1/2 inch, is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of an iron body with NPT threaded inlet and outlet, 1/2 inch NPT female bottom connection for expansion tank, purge lever for manual purging, a tight seating check valve, and a stainless steel strainer. It has high capacity performance and a simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems. The maximum pressure is 100 psi (6.9 bar).
- Tight seating check valve
- Purge lever
- High capacity
- Stainless steel strainer
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10 to 25 |
Adjustable Reduced Pressure Range-BAR | 0.7 to 1.7 |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
EAN | 098268023121 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | N/A |
High Pressure Reduced Pressure Setting | N/A |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 100.00 |
Maximum Operating Temperature-Fahrenheit | 212 |
Maximum Working Pressure-BAR | 6.80 |
Maximum Working Pressure-PSI | 100 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0386427 |
Series | 1156F |
Standard Reduced Pressure Setting-BAR | 1.00 |
Standard Reduced Pressure Setting-PSI | 15 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | No |
Type | Kit |
Valve Style | Standard |