S1156F-STD
Discontinued - Replaced By: SB1156F
Part of the 1156F Series
Ordering Code: 0386450
UPC: 098268023152
Lead Free: NO
1/2 In Hydronic Pressure Reducing Valve
This high capacity feed water pressure regulator is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of an iron and bronze body construction with NPT threaded inlet and outlet connections, a tight seating check valve, purge lever for manual purging, and a stainless steel strainer. This regulator has high capacity performance and simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems.
Features
- High fill rate
- Adjustable pressure setting
- Fast fill lever
- Maximum pressure 100 psi (6.9 bar)
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10 to 25 |
Adjustable Reduced Pressure Range-BAR | 0.7 to 1.7 |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
EAN | 098268023152 |
Environmental Product Declaration | No |
Gauge Option | No Gauge |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Union Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 100.00 |
Maximum Operating Temperature-Fahrenheit | 212 |
Maximum Working Pressure-BAR | 6.80 |
Maximum Working Pressure-PSI | 100 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0386450 |
Series | 1156F |
Standard Reduced Pressure Setting-BAR | 1.00 |
Standard Reduced Pressure Setting-PSI | 15 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | No |
Type | Kit |
Valve Style | Standard |