T1156F-STD
Discontinued - Replaced By: TB1156F
Part of the 1156F Series
Ordering Code: 0386500
UPC: 098268023169
Lead Free: NO
1/2 In High Capacity Water Feed Regulator With Union Threaded Inlet Connection
This 1/2 inch high capacity feed water pressure regulator is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of a iron body with union threaded inlet and NPT threaded outlet connections, a tight seating check valve, purge lever for manual purging, and a stainless steel strainer. It has high capacity performance and a simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems. The maximum pressure is 100 psi (6.9 bar).
Features
- Tight seating check valve
- Purge lever
- High capacity
- Stainless steel strainer
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 10 to 25 |
| Adjustable Reduced Pressure Range-BAR | 0.7 to 1.7 |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Corrosion Resistant Coating | No |
| EAN | 098268023169 |
| Environmental Product Declaration | No |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Union Joint |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 100.00 |
| Maximum Operating Temperature-Fahrenheit | 212 |
| Maximum Working Pressure-BAR | 6.80 |
| Maximum Working Pressure-PSI | 100 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0386500 |
| Series | 1156F |
| Standard Reduced Pressure Setting-BAR | 1.00 |
| Standard Reduced Pressure Setting-PSI | 15 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | No |
| Type | Kit |
| Valve Style | Standard |