1450F-STD 1/2
Part of the 1450F Series
Ordering Code: 0388798
UPC: 098268025545
Lead Free: NO
1/2 IN Dual Control, Regulator and Relief Valve, NPT Thread
This 1/2 inch dual control regulator and relief valve is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of an iron and bronze body construction with NPT threaded inlet and outlet connections, an attached iron body, diaphragm relief valve, a tight seating check valve, purge lever for manual purging, and a stainless steel strainer. It has high capacity performance and a simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems. The maximum pressure is 100 psi (6.9 bar).
Features
- Tight seating check valve
- Purge lever
- High capacity
- Stainless steel strainer
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 10 to 25 |
| Adjustable Reduced Pressure Range-BAR | 0.7 to 1.7 |
| Body Material | Iron |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | Silicone |
| Environmental Product Declaration | No |
| Gauge Option | No Gauge |
| High Pressure Reduced Pressure Range | N/A |
| High Pressure Reduced Pressure Setting | N/A |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 100.00 |
| Maximum Operating Temperature-Fahrenheit | 212 |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0388798 |
| Series | 1450F |
| Standard Reduced Pressure Setting-BAR | 2.00 |
| Standard Reduced Pressure Setting-PSI | 30 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | No |
| UPC | 098268025545 |
| Valve Style | Standard |