S1450F-STD
Part of the 1450F Series
Ordering Code: 0388800
UPC: 098268025552
Lead Free: NO
1/2 In Dual Control Regulator And Relief Valve, Union Solder Inlet Connection
This water pressure regulator is used on boiler feed lines to maintain pressure and to provide make up water to the system. It consists of an iron and bronze body construction with NPT threaded inlet and outlet connections, an attached iron body, diaphragm relief valve, a tight seating check valve, purge lever for manual purging, and a stainless steel strainer. It has a maximum working pressure of 100psi and maximum temperature of 212 degrees Fahrenheit.
Features
- Made of iron and bronze construction
- Highest capacity performance
- Built-in check and strainer
- Maximum working pressure of 100 psi and maximum temperature of 212 degree Fahrenheit
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10 to 25 |
Adjustable Reduced Pressure Range-BAR | 0.7 to 1.7 |
Body Material | Iron |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Silicone |
EAN | 098268025552 |
Gauge Option | No Gauge |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Union Solder |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 100.00 |
Maximum Operating Temperature-Fahrenheit | 212 |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Union Solder |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0388800 |
Series | 1450F |
Standard Reduced Pressure Setting-BAR | 2.00 |
Standard Reduced Pressure Setting-PSI | 30 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | No |
Valve Style | Standard |