T1450F-022045
Part of the 1450F Series
Ordering Code: 0388806
UPC: 098268278156
Lead Free: No
1/2 IN Dual Control Regulator And Relief Valve, NPT Threaded Inlet, Water Pressure Set at 44 to 46 psi
This 1/2 inch dual control regulator and relief valve is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of an iron and bronze body construction with NPT threaded inlet and outlet connections, an attached iron body, a tight seating check valve, diaphragm relief valve, purge lever for manual purging, and a stainless steel strainer. It has high capacity performance and a simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems. The water pressure set is at 44 to 46 psi.
Features
- Tight seating check valve
- Highest capacity performance
- Purge lever
- Stainless steel strainer
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 10 to 25 |
| Adjustable Reduced Pressure Range-BAR | 0.7 to 1.7 |
| Body Material | Iron |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | Silicone |
| Environmental Product Declaration | No |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Union Joint |
| Inlet Thread Type | NPT |
| Lead Free | No |
| Maximum Operating Temperature-Celsius | 100.00 |
| Maximum Operating Temperature-Fahrenheit | 212 |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/2 IN |
| Outlet Thread Type | NPT |
| Part Number | 0388806 |
| Series | 1450F |
| Standard Reduced Pressure Setting-BAR | 2.00 |
| Standard Reduced Pressure Setting-PSI | 30 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | No |
| UPC | 098268278156 |
| Valve Style | Standard |