1/2 B911 (PRESS XTHD)
Part of the 911 Series
Ordering Code: 88005793
UPC: 098268162004
Lead Free: Not In Scope
1/2 IN Bronze Combination Fill Valve and Backflow Preventer, Union Viega ProPress Inlet x Threaded Outlet Connections
This 1/2 inch bronze combination fill valve and backflow preventer is for use in commercial and residential hydronic heating systems to provide make-up water to the boiler, and prevent backflow when supply pressure falls below system pressure. It consists of a bronze backflow preventer, model 9D, and a bronze feed water pressure regulator, model BD1156F, in one pre-assembled unit. The high capacity fill valve provides quick system filling and purging. It is designed for use in the boiler feed lines of hydronic heating systems and has 1/2 inch union Viega ProPress inlet x NPT threaded outlet connections. The maximum pressure is 100 psi (6.9 bar).
Features
- Bronze body for durability
- High capacity fill
- Pre-assembled unit
- Viega ProPress(R) connection adapters
Specifications | |
---|---|
Backflow Preventer Type | Dual Check with Atmospheric Vent |
Body Finish | Bronze |
Body Material | Bronze |
Body Pattern | Inline |
Brand | Watts |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | EPDM |
EAN | 098268162004 |
Elbow Fitting | No |
Environmental Product Declaration | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Press |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | IPS |
Lead Free | Not In Scope |
Maximum Temperature-Fahrenheit | 212 |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Meter Type | Does Not Apply To Product |
Minimum Temperature - Celsius | 1.00 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 88005793 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | brass |
Series | 911 |
Strainer | No |