911T-M3 (W/PRESS) 1/2
Discontinued
Part of the 911 Series
Ordering Code: 0386472
UPC: 098268119367
Lead Free: NO
1/2 IN Combination Fill Valve and Backflow Preventer, Threaded Union End Connections, Viega Propress Adaptors, PTFE Tape
This 1/2 inch combination fill valve and backflow preventer is for use in commercial and residential hydronic heating systems to provide make-up water to the boiler, and prevent backflow when supply pressure falls below system pressure. It consists of a bronze backflow preventer, model 9D and a bronze feed water pressure regulator, model 1156F, in one pre-assembled unit. The high capacity fill valve provides quick system filling and purging. It is designed for use in the boiler feed lines of hydronic heating systems and has 1/2 inch union NPT inlet x NPT threaded outlet connections with Viega ProPress (R) connection adapters. The maximum pressure is 100 psi (6.9 bar).
Features
- Pre-assembled unit
- Viega ProPress(R) connection adapters
- Strainer screen
- Horizontal or vertical installation
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check with Atmospheric Vent |
| Body Finish | Iron |
| Body Material | Brass |
| Body Pattern | Inline |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 098268119367 |
| Elbow Fitting | No |
| Environmental Product Declaration | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 13 MM |
| Inlet Connection Type | Press |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | IPS |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 212 |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 1.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0386472 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Stainless Steel |
| Series | 911 |
| Strainer | No |