B911M3-QC
Part of the 911 Series
Ordering Code: 0386465
UPC: 098268398427
Lead Free: NO
1/2 IN Bronze Combination Fill Valve and Backflow Preventer, Quick Connect End Connections
This 1/2 inch bronze combination fill valve and backflow preventer is for use in commercial and residential hydronic heating systems to provide make-up water to the boiler, and prevent backflow when supply pressure falls below system pressure. It consists of a bronze backflow preventer, model 9D and a bronze feed water pressure regulator, model 1156F, in one pre-assembled unit. The high capacity fill valve provides quick system filling and purging. It is designed for use in the boiler feed lines of hydronic heating systems and has 1/2 inch quick connect end connections. The maximum pressure is 100 psi (6.9 bar).
Features
- Pre-assembled unit
- High capacity fill
- Pre-assembled unit
- Quick Connect End Connections
Specifications | |
---|---|
Body Material | Bronze |
Body Pattern | Inline |
Brand | Watts |
EAN | 098268398427 |
Environmental Product Declaration | No |
Hydronic Item Type | Combination Fill Valve |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 212 |
Maximum Pressure-PSI | 100 |
Maximum Temperature-Fahrenheit | 212 |
Maximum Working Pressure-PSI | 100 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0386465 |
Series | 911 |
Strainer | No |