B1156F (W/PRESS) 1/2
Part of the B1156F Series
Ordering Code: 0858569
UPC: 098268121803
Lead Free: NO
1/2 In Bronze High Capacity Feed Water Pressure Regulator With Integral Press Fitting Ends
This 1/2 inch high capacity feed water pressure regulator is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of a bronze body with with integral press fitting ends, a tight seating check valve, stainless steel strainer, and purge lever for manual purging. It has high capacity performance and a simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems. The maximum pressure is 100 psi (6.9 bar).
Features
- High capacity
- Integral press fitting ends
- Purge lever
- Stainless steel strainer, check valve
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10 to 25 |
Adjustable Reduced Pressure Range-BAR | 0.7 to 1.7 |
Body Material | Bronze |
Brand | Watts |
Corrosion Resistant Coating | No |
EAN | 098268121803 |
Gauge Option | No Gauge |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Press |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 100.00 |
Maximum Operating Temperature-Fahrenheit | 212 |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Press |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0858569 |
Series | B1156F |
Standard Reduced Pressure Setting-BAR | 1.00 |
Standard Reduced Pressure Setting-PSI | 15 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | No |
Valve Style | Standard |
Literature
-
- Installation Instructions - 1156F, T156B and N256
- Installation Instructions - 1156F, T156B and N256 (French)
- Installation Instructions - 1156F, T156B and N256 (Spanish)
- Product Flyer - Watts Valves with Press Connections
- Specification Sheet - 1156F
- Specification Sheet - 1156F (French)
- Specification Sheet - 1156F (Spanish)