1/2 SBD1156F
Part of the BD1156F Series
Ordering Code: 0386418
UPC: 098268094084
Lead Free: NO
1/2 IN Bronze Dial Set Pressure Indicator High Capacity Water Feed Regulator, Union Solder Inlet Connection
This 1/2 inch dial set high capacity feed water pressure regulator is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of an easy-to-read dial pressure setting indicator, bronze body with union solder inlet and NPT threaded outlet connections, tight seating check valve, fast-fill purge lever for manual purging, and a stainless steel strainer. It has high capacity performance and a simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems. The maximum pressure is 100 psi (6.9 bar).
Features
- Dial set pressure indicator
- High capacity
- Fast fill purge lever
- Tight seating check valve
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 8 to 21 |
Adjustable Reduced Pressure Range-BAR | 0.6 to 1.4 |
Body Material | Bronze |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Does Not Apply To Product |
EAN | 098268094084 |
Gauge Option | No Gauge |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Union Solder |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 100.00 |
Maximum Operating Temperature-Fahrenheit | 212 |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0386418 |
Series | BD1156F |
Standard Reduced Pressure Setting-BAR | 1.00 |
Standard Reduced Pressure Setting-PSI | 15 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | No |
Valve Style | Standard |