BD1156F 3/4
Part of the BD1156F Series
Ordering Code: 0386456
UPC: 098268142921
Lead Free: NO
3/4 IN Bronze Dial Set Pressure Indicator High Capacity Water Feed Regulator, Threaded Inlet Connection
This 3/4 inch dial set high capacity feed water pressure regulator is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of an easy-to-read dial pressure setting indicator, bronze body with threaded inlet and NPT threaded outlet connections, fast-fill purge lever for manual purging, tight seating check valve, and a stainless steel strainer. It has high capacity performance and a simplified servicing design. The maximum pressure is 100 psi (6.9 bar). It is suitable for use in the boiler feed lines of hydronic heating systems.
Features
- Dial set pressure indicator
- High capacity
- Fast fill purge lever
- Tight seating check valve
| Specifications | |
|---|---|
| Body Material | Cast Bronze |
| Body Pattern | Inline |
| Brand | Watts |
| EAN | 098268142921 |
| Environmental Product Declaration | No |
| Flow Rate | High Capacity |
| Hydronic Item Type | Boiler Feeder Valve |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Operating Temperature-Fahrenheit | 212 |
| Maximum Pressure-PSI | 100 |
| Maximum Steam Pressure-PSI | 100 |
| Maximum Temperature-Fahrenheit | 212 |
| Maximum Water Pressure-PSI | 100 |
| Maximum Working Pressure-PSI | 100 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0386456 |
| Pressure Steam Discharge Capacity | Does Not Apply To Product |
| Series | BD1156F |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Temperature Range | Does Not Apply To Product |
| Vacuum Breaker | No |