BD1156F (W/PRESS) 1/2
Part of the BD1156F Series
Ordering Code: 0386475
UPC: 098268131567
Lead Free: NO
1/2 IN Bronze Dial Set Pressure Indicator High Capacity Water Feed Regulator, Press x Press
This 1/2 inch dial set high capacity feed water pressure regulator is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of an easy-to-read dial pressure setting indicator, bronze body with Viega ProPress inlet and outlet connections, tight seating check valve, fast-fill purge lever for manual purging, and a stainless steel strainer. It has high capacity performance and a simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems. The maximum pressure is 100 psi (6.9 bar).
Features
- Dial set pressure indicator
- High capacity
- Tight seating check valve
- With Viega ProPress (R)
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 8 to 21 |
Adjustable Reduced Pressure Range-BAR | 0.6 to 1.4 |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
Disc Material | EPDM - 70 Duro Peroxide Cured |
EAN | 098268131567 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Press |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 100.00 |
Maximum Operating Temperature-Fahrenheit | 212 |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Press |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0386475 |
Series | BD1156F |
Standard Reduced Pressure Setting-BAR | 1.00 |
Standard Reduced Pressure Setting-PSI | 15 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | No |
Valve Style | Standard |