1/2 BD911ST-UT
Part of the BD911 Series
Ordering Code: 0386476
UPC: 098268015119
Lead Free: NO
1/2 IN Bronze Combination Dial Set Fill Valve and Backflow Preventer, Union Solder or Threaded Inlet x Union Threaded Outlet Connections
This 1/2 inch bronze combination dial set fill valve and backflow preventer is for use in commercial and residential hydronic heating systems to provide make-up water to the boiler, and prevent backflow when supply pressure falls below system pressure. It consists of a bronze model 9D backflow preventer and a bronze model BD1156F feed water pressure regulator in one pre-assembled unit. The high capacity fill valve provides quick system filling and purging. It is designed for use in the boiler feed lines of hydronic heating systems. This valve includes both 1/2 inch union solder and 1/2 inch union female NPT inlet connection tailpieces, and a 1/2 NPT union threaded outlet connection. The maximum pressure is 100 psi (6.9 bar).
Features
- Pre-assembled unit
- High capacity
- All bronze, union solder or NPT inlet (connection tailpieces included) x NPT outlet connections
- Horizontal or vertical installation
| Specifications | |
|---|---|
| Backflow Preventer Type | Dual Check with Atmospheric Vent |
| Body Finish | Bronze |
| Body Material | Brass |
| Body Pattern | Straight |
| Brand | Watts |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 098268015119 |
| Elbow Fitting | No |
| Environmental Product Declaration | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Union Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 212 |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.56 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Union Joint |
| Outlet Shutoff Valve Type | Does Not Apply To Product |
| Outlet Thread Type | NPT |
| Part Number | 0386476 |
| Polymer Coating | No |
| Pressure Operation | Does Not Apply To Product |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Multiple materials |
| Series | BD911 |
| Strainer | No |