BD911 (W/PRESS) 1/2
Part of the BD911 Series
Ordering Code: 0386474
UPC: 098268131550
Lead Free: No
1/2 IN Bronze Combination Dial Set Fill Valve and Backflow Preventer, Union Viega Propress Inlet x Threaded Outlet Connections
This 1/2 inch bronze combination dial set fill valve and backflow preventer is for use in commercial and residential hydronic heating systems to provide make-up water to the boiler, and prevent backflow when supply pressure falls below system pressure. It consists of a bronze backflow preventer, model 9D, and a bronze feed water pressure regulator, model BD1156F, in one pre-assembled unit. The high capacity fill valve provides quick system filling and purging. It is designed for use in the boiler feed lines of hydronic heating systems and has 1/2 inch union Viega ProPress inlet x NPT threaded outlet connections. The maximum pressure is 100 psi (6.9 bar).
Features
- Pre-assembled unit
- High capacity
- All bronze, union NPT x NPT end connections
- With Viega ProPress (R)
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Environmental Product Declaration | No |
| Hazard Protection Level | Non Health Hazard |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 13 MM |
| Inlet Connection Type | Press |
| Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | No |
| Meter Type | No Meter |
| Outlet Connection Type | Press |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0386474 |
| Polymer Coating | No |
| Series | BD911 |
| UPC | 098268131550 |