T156B-STD
Discontinued
Part of the T156B Series
Ordering Code: 0270105
UPC: 098268012804
Lead Free: NO
1/2 In Bronze Water Feed Pressure Regulator, Npt Thread
This bronze feed water pressure regulator with a separate strainer is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of a bronze body construction with NPT threaded inlet and outlet connections, a tight seating check valve, purge lever for manual purging, and a separate integral strainer. It has high capacity performance and a simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems. The maximum pressure is100 psi (6.9 bar).
Features
- Fill valve and safety relief valve
- Tight seating check valve
- Purge lever
- High capacity
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Corrosion Resistant Coating | No |
| EAN | 098268012804 |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | NO |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0270105 |
| Series | T156B |
| Strainer | Yes |
| Thermal Expansion Bypass | No |
| Valve Style | Standard |