ET-RA-1200
Discontinued
Part of the ET-RA Series
Ordering Code: 0212022
UPC: 098268913446
Lead Free: NO
Non-Potable Expansion Tank, ASME Removable Heavy Duty Butyl Bladder, Tank Volume 317 Gallons
This 317 gallon pressurized expansion tank is designed to absorb the expansion forces and control the pressure in heating and cooling systems. It is an ASME Section VIII removable bladder type precharged expansion tank. The excess water is contained in the heavy duty butyl replaceable bladder preventing tank corrosion and waterlogging problems. Maximum pressure is 125 psi (8.5 bar).
Features
- ASME Section VIII code construction
- Heavy duty removable butyl bladder
- Precharged to 12 psi
- Carbon steel shell
- Field adjustable
| Specifications | |
|---|---|
| Air Precharge | 12 PSI |
| Air Valve | Yes |
| Bladder Material | Butyl |
| Brand | Watts |
| Color | Red |
| Diameter | 36 IN |
| EAN | 098268913446 |
| Electricity Required | No |
| Fuel Gauge | No |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Liner Material | Does Not Apply To Product |
| Maximum Operating Temperature-Fahrenheit | 240 |
| Maximum Working Pressure-PSI | 125 |
| Mount Type | Free Standing |
| Orientation | Vertical |
| Part Number | 0212022 |
| Series | ET-RA |
| Stand Included | Yes |
| Tank Acceptance | Does Not Apply To Product |
| Tank Height | 86 IN |
| Tank Material | Carbon Steel |
| Tank Volume | 317 Gallon |