ETA-240
Discontinued
Part of the ETA Series
Ordering Code: 0212010
UPC: 098268913323
Lead Free: NO
Non-Potable Expansion Tank, ASME Fixed Heavy Duty Butyl Bladder, Tank Volume 140 Gallons
This 140 gallon pressurized expansion tank is designed to absorb the expansion forces and control the pressure in heating and cooling systems. It is an ASME Section VIII fixed bladder type precharged expansion tanks. The excess water is contained in the heavy duty butyl bladder preventing tank corrosion and waterlogging problems. Maximum pressure of 125 psi (8.5 bar).
Features
- ASME Section VIII construction
- Heavy duty fixed butyl bladder
- Precharged to 12 psi
- Carbon steel shell
- Field adjustable
| Specifications | |
|---|---|
| Air Precharge | 12 PSI |
| Air Valve | Yes |
| Bladder Material | Butyl |
| Brand | Watts |
| Color | Red |
| Diameter | 24 IN |
| EAN | 098268913323 |
| Electricity Required | No |
| Fuel Gauge | No |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Liner Material | Does Not Apply To Product |
| Maximum Operating Temperature-Fahrenheit | 240 |
| Maximum Working Pressure-PSI | 125 |
| Mount Type | Free Standing |
| Orientation | Vertical |
| Part Number | 0212010 |
| Series | ETA |
| Stand Included | Yes |
| Tank Acceptance | 52 Gallons |
| Tank Height | 78 IN |
| Tank Material | Carbon Steel |
| Tank Volume | 140 Gallon |