ETSX-30
Part of the ETX Series
Ordering Code: 0066609
UPC: 098268219487
Lead Free: NO
Non-Potable Water Expansion Tank, 1 In FNPT Connection, Tank Volume 15.0 Gallons, Free Standing
This non-potable water expansion tank is designed for use in commercial and residential closed loop hydronic heating system piping to control the thermal expansion of hot water and maintain system pressure below the relief setting of the relief valve. This carbon steel tank is pre-charged at 12 psi, tank volume is 15.0 gallons and features a durable expansion membrane that prevents contact of the water with the air in the tank. This rugged butyl diaphragm minimizes loss of the air change and ensures long and trouble-free life for the system. This tank is made of carbon steel with epoxy finish, free-standing, 1 inch FNPT system connection and a 0.302-32 inch charging valve connection (standard tire valve) to facilitate on-site charging of the tank to meet system requirements. The maximum working pressure is 75 psi (5.3 bar).
Features
- Precharged to 12 psi
- Rugged flexible butyl diaphragm
- Inline and free standing models
- Steel construction
Specifications | |
---|---|
Air Precharge | 12 PSI |
Air Valve | Yes |
Bladder Material | Butyl |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Gray |
Diameter | 16 IN |
EAN | 098268219487 |
Electricity Required | No |
Fuel Gauge | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Liner Material | Does Not Apply To Product |
Maximum Operating Temperature-Fahrenheit | 220 |
Maximum Working Pressure-PSI | 100 |
Mount Type | Free Standing |
Orientation | Vertical |
Part Number | 0066609 |
Series | ETX |
Stand Included | Yes |
Tank Acceptance | 6 Gallons at 12 PSI |
Tank Height | 21 11/16 IN |
Tank Material | Carbon Steel |
Tank Volume | 15 Gallon |