2000-M5 1 1/2
Part of the 2000-M5 Series
Ordering Code: 0856769
UPC: 098268300437
Lead Free: NO
1 1/2 IN Two-Way Universal Flow Check Valve, Iron Body, Female Threaded Connections
This 1 1/2 inch two-way universal flow check valve is for use in commercial and residential hydronic heating systems to provide positive shutoff when circulator is not running, preventing the flow of water to radiation units. It is easily opened for gravity circulation. It combines angle and horizontal checks and consists of an iron body construction with female threaded connections, bronze seat, and brass center guide. The maximum pressure is 125 psi (8.6 bar).
Features
- Provides positive gravity shutoff when circulator is not running
- Checks easily opened for gravity circulation
- Female threaded connections
- Iron body construction
| Specifications | |
|---|---|
| Body Material | Iron |
| Body Pattern | Tee |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 121.00 |
| Maximum Operating Temperature-Fahrenheit | 250 |
| Maximum Working Pressure-PSI | 125 |
| Minimum Temperature - Celsius | 5.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0856769 |
| Series | 2000-M5 |
| UPC | 098268300437 |