AP-65-TMU 1/2
Discontinued
Part of the 65 Series
Ordering Code: 0036001
UPC: 098268395051
Lead Free: Not In Scope
1/2 In Radiator Supply Valve, Angle
This 1/2 IN angle radiator supply valve is used as positive manual shutoffs in two-pipe steam or forced circulation hot/chilled water systems. It features a brass body with threaded-male union connection, non-rising stem, heavy-duty packing spring and phenolic handle.
Features
- Angle pattern
- Constructed of heavy brass
- Female x female
- Copper sweat tailpiece
Specifications | |
---|---|
Body Material | Brass |
Body Pattern | Angle |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268395051 |
Hydronic Item Type | Radiator Supply Valve |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Operating Temperature-Fahrenheit | 308 |
Maximum Steam Pressure-PSI | 60 |
Maximum Water Pressure-PSI | 60 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Union Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0036001 |
Series | 65 |
Temperature Range | 33 to 308 degrees F |