STM RADSTEM-EXT-24
Discontinued
Part of the 65 Series
Ordering Code: 0036013
UPC: 098268395167
Lead Free: Not In Scope
Radiator Valve Extension, 24 In Rod, Screw And Coupling
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 098268395167 |
| Hydronic Item Type | Radiator Supply Valve |
| Lead Free | Not In Scope |
| Part Number | 0036013 |
| Series | 65 |