STM RADSTEM-EXT-6
Discontinued
Part of the 65 Series
Ordering Code: 0036011
UPC: 098268395143
Lead Free: Not In Scope
Radiator Valve Extension, 6 In Rod, Screw And Coupling
Specifications | |
---|---|
Brand | Watts |
EAN | 098268395143 |
Hydronic Item Type | Radiator Supply Valve |
Lead Free | Not In Scope |
Part Number | 0036011 |
Series | 65 |