HBV-CXC 1
Discontinued
Part of the HBV Series
Ordering Code: 0067642
UPC: 098268589702
Lead Free: NO
1 IN Hydronic Balancing Ball Valve, Sweat Ends, Slotted Stem, PTFE Seats
This 1 inch hydronic balancing ball valve is used in forced hot water systems. It features a brass body with solder x solder sweat connections, PTFE seat and slotted stem. The working pressure is 600 psi (41 bar) WOG.
Features
- Brass
- Slotted stem
- Sweat ends
- O-Ring
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Tee Handle |
| EAN | 098268589702 |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0067642 |
| Seat Material | PTFE |
| Series | HBV |
| Stem Shaft Material | Brass |
| WOG Rating | 600 PSI |