HBV-CXC 1/2
Discontinued
Part of the HBV Series
Ordering Code: 0067640
UPC: 098268589689
Lead Free: NO
1/2 IN Hydronic Balancing Ball Valve, Sweat Ends, Slotted Stem, PTFE Seats
This 1/2 inch hydronic balancing ball valve is used in forced hot water systems. It features a brass body with solder x solder sweat connections, PTFE seat and slotted stem. The working pressure is 600 psi (41 bar) WOG.
Features
- Brass body
- Slotted stem
- Sweat ends
- O-ring
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268589689 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0067640 |
Seat Material | PTFE |
Series | HBV |
Stem Shaft Material | Brass |
WOG Rating | 600 PSI |