HWA-CXTMU 1/2
Part of the HWA Series
Ordering Code: 0067458
UPC: 098268394917
Lead Free: NO
1/2 In Bronze Hot Water Angle Valve, Solder X Male Union
This 1/2 inch hot water angle valve is used in heating applications for gravity hot water heating systems only. It feature a bronze disc, rising stem and phenolic handwheel. The maximum working pressure is 60 psi (4.2 bar) (non shock) for hot water. It has solder x male union connection.
Features
- Bronze disc
- Angle pattern
- Screwed in bonnet
- Rising stem
Specifications | |
---|---|
Body Material | Bronze |
Body Pattern | Angle |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
EAN | 098268394917 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Pressure-PSI | 60 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Union Joint |
Outlet Thread Type | NPT |
Part Number | 0067458 |
Series | HWA |
Stem Shaft Material | Brass |
Valve Style | Does Not Apply To Product |