HWA-CXTMU 3/4
Part of the HWA Series
Ordering Code: 0067459
UPC: 098268394924
Lead Free: NO
3/4 IN Bronze Hot Water Angle Valve, Solder x Male Union
This 3/4 inch hot water angle valve is used in heating applications for gravity hot water heating systems only. It feature a bronze disc, rising stem and phenolic handwheel. The maximum working pressure is 60 psi (4.2 bar) (non shock) for hot water. It has solder by male union connection.
Features
- Bronze disc
- Angle pattern
- Screwed in bonnet
- Rising stem
| Specifications | |
|---|---|
| Body Material | Bronze |
| Body Pattern | Angle |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| EAN | 098268394924 |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Pressure-PSI | 60 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Union Joint |
| Outlet Thread Type | NPT |
| Part Number | 0067459 |
| Series | HWA |
| Stem Shaft Material | Brass |
| Valve Style | Does Not Apply To Product |