HWA-TXTMU 1 1/4
Part of the HWA Series
Ordering Code: 0067623
UPC: 098268589641
Lead Free: NO
1 1/4 IN Bronze Hot Water Angle Valve, FIP x Male Union
This 1 1/4 inch hot water angle valve is used in heating applications for gravity hot water heating systems only. It feature a bronze disc, rising stem and phenolic handwheel. The maximum working pressure is 60 psi (4.2 bar) (non shock) for hot water.
Features
- Bronze
- Screwed in bonnet
- FIP x male union connection
- Rising stem
| Specifications | |
|---|---|
| Body Material | Bronze |
| Body Pattern | Angle |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| EAN | 098268589641 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Male Threaded or Socket |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Pressure-PSI | 60 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Union Joint |
| Outlet Thread Type | NPT |
| Part Number | 0067623 |
| Series | HWA |
| Stem Shaft Material | Brass |
| Valve Style | Does Not Apply To Product |