RA-1-AP 1/2
Part of the RA-1-AP Series
Ordering Code: 0067450
UPC: 098268394863
Lead Free: YES
1/2 In Bronze Steam Radiator Angle Valve
This 1/2 inch steam radiator valve is used as a shutoff valve in steam or hydronic heating systems. It features a bronze body and angle pattern with FIP x male union connections.
Features
- Bronze body
- Angle pattern
- FIP x male union connections
- Rising stem
Specifications | |
---|---|
Body Material | Bronze |
Body Pattern | Angle |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268394863 |
Hydronic Item Type | Radiator Supply Valve |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | IPS |
Lead Free | YES |
Maximum Steam Pressure-PSI | 15 |
Maximum Water Pressure-PSI | 60 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Union Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0067450 |
Series | RA-1-AP |