RA-1-AP 2
Part of the RA-1-AP Series
Ordering Code: 0067600
UPC: 098268589511
Lead Free: NO
2 IN Bronze Steam Radiator Angle Valve
This 2 inch steam radiator valve is used as a shutoff valve in steam or hydronic heating systems. It features a bronze body and angle pattern with FIP x male union connections.
Features
- Bronze
- Angle pattern
- FIP x male union connections
- Rising stem
| Specifications | |
|---|---|
| Body Material | Bronze |
| Body Pattern | Angle |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268589511 |
| Hydronic Item Type | Radiator Supply Valve |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 50 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | IPS |
| Lead Free | NO |
| Maximum Steam Pressure-PSI | 15 |
| Maximum Water Pressure-PSI | 60 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Union Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0067600 |
| Series | RA-1-AP |