RA-2-AP 1
Part of the RA-2-AP Series
Ordering Code: 0067456
UPC: 098268401561
Lead Free: NO
1 In Brass Steam Radiator Angle Valve
This 1 inch steam radiator valve is used as a shutoff valve in steam or hydronic heating systems. It feature a brass body and angle pattern with FIP x male union connections.
- Brass body
- Angle pattern
- FIP x male union connections
- Rising stem
Specifications | |
---|---|
Body Material | Brass |
Body Pattern | Angle |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268401561 |
Hydronic Item Type | Radiator Supply Valve |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Pressure-PSI | 60 |
Maximum Steam Pressure-PSI | 15 |
Maximum Temperature-Fahrenheit | 250 |
Maximum Water Pressure-PSI | 60 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Union Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0067456 |
Series | RA-2-AP |