ET-60-ASF 1 1/4
Discontinued
Part of the ET-ASF Series
Ordering Code: 0235037
UPC: 098268237924
Lead Free: Not In Scope
1 1/4 In Boiler Trim Out Package
Series ET Non-Potable Water Expansion Tanks are for use in commercial and residential closed loop hydronic heating system piping to control the thermal expansion of hot water and maintain system pressure below the relief setting of the relief valve. The pre-pressurized steel tank features a durable expansion membrane that prevents contact of the water with the air in the tank. This rugged diaphragm minimizes loss of the air change and ensures long and trouble-free life for the system. Available in a variety of models and sizes. Maximum Pressure: 60psi (4.1 bar).
Features
- Steel construction
- Rugged flexible diaphragm
- Precharged to 12 psi
- Compact size
| Specifications | |
|---|---|
| Air Precharge | 12 PSI |
| Air Valve | Yes |
| Bladder Material | SBR |
| Brand | Watts |
| Diameter | 12 3/16 IN |
| EAN | 098268237924 |
| Electricity Required | No |
| Fuel Gauge | No |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 210 |
| Maximum Working Pressure-PSI | 60 |
| Mount Type | Pipe |
| Orientation | Vertical / Horizontal |
| Part Number | 0235037 |
| Series | ET-ASF |
| Tank Acceptance | 4.3 Gallon |
| Tank Height | 15 IN |
| Tank Material | Steel |
| Tank Volume | 6.6 Gallon |