ETX-30-ASF 1 1/4
Part of the ETX-ASF Series
Ordering Code: 0235090
UPC: 098268340228
Lead Free: Not In Scope
1 1/4 IN Combination Boiler Trim Out Package with 4.5 Gallon Expansion Tank
This combination boiler trim-out package is designed for use on commercial and residential closed loop hydronic heating systems. It consists of an expansion tank, model ETX-30, 1 1/4 inch cast iron air separator, and a 1/8 inch automatic air vent valve, model FV4-M1. This package provides an economical solution for buying boiler components.
Features
- For closed loop hydronic heating systems
- 4.5 gallon expansion tank
- AS air separator
- Float vent valve
Specifications | |
---|---|
Air Precharge | 12 PSI |
Air Valve | Yes |
Bladder Material | Butyl |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Gray |
Diameter | 11 IN |
EAN | 098268340228 |
Electricity Required | No |
Fuel Gauge | No |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Liner Material | Does Not Apply To Product |
Maximum Operating Temperature-Fahrenheit | 220 |
Maximum Working Pressure-PSI | 75 |
Mount Type | Pipe |
Orientation | Vertical |
Part Number | 0235090 |
Series | ETX-ASF |
Stand Included | No |
Tank Acceptance | 2.5 Gallons at 12 PSI |
Tank Height | 14 IN |
Tank Material | Carbon Steel |
Tank Volume | 4.5 Gallon |