ETX-60-ASF 1
Discontinued
Part of the ETX-ASF Series
Ordering Code: 0235088
UPC: 098268340204
Lead Free: Not In Scope
1 IN Combination Boiler Trim Out Package with 6 Gallons Expansion Tank
This combination boiler trim-out package is designed for use on commercial and residential closed loop hydronic heating systems. It consists of an expansion tank, model ETX-60, 1 inch cast iron air separator, and a 1/8 inch automatic air vent valve, model FV4-M1. This package provides an economical solution for buying boiler components.
Features
- For closed loop hydronic heating systems
- 6 gallon expansion tank
- AS air separator
- Float vent valve
| Specifications | |
|---|---|
| Air Precharge | 12 PSI |
| Air Valve | Yes |
| Bladder Material | Butyl |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Color | Gray |
| Diameter | 11 3/8 IN |
| EAN | 098268340204 |
| Electricity Required | No |
| Fuel Gauge | No |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Liner Material | Does Not Apply To Product |
| Maximum Operating Temperature-Fahrenheit | 220 |
| Maximum Working Pressure-PSI | 75 |
| Mount Type | Pipe |
| Orientation | Vertical / Horizontal |
| Part Number | 0235088 |
| Series | ETX-ASF |
| Stand Included | No |
| Tank Acceptance | 3 Gallons at 12 PSI |
| Tank Height | 17 3/16 IN |
| Tank Material | Carbon Steel |
| Tank Volume | 6 Gallon |