HP-30PRO-125S
Part of the HP-30PRO Series
Ordering Code: 0235102
UPC: 098268573466
Lead Free: Not In Scope
1 1/4 IN Hydronic Package Kit for Boiler Installation
This 1 1/4 inch hydronic package kit is used for commercial and residential closed loop hydronic heating systems. It includes a micro-bubble air separator with sweat connections, system purge valve with swivel flange for connection to the air separator, boiler fill fitting, system expansion tank and fill valve with backflow device. This package provides an economical solution for buying boiler components that make boiler piping simple and service to your system easy.
Features
- Micro-bubble air separator with sweat connections
- System purge valve
- Boiler fill fitting
- Simplifies boiler installation and servicing
Specifications | |
---|---|
Air Separator Connection | Flanged |
Air Separator Connection Size | 1 1/4 IN |
Brand | Watts |
EAN | 098268573466 |
Expansion Tank Model | ETX-30 |
Lead Free | Not In Scope |
Part Number | 0235102 |
Series | HP-30PRO |