HP-30PRO-2P125
Discontinued
Part of the HP-30PRO Series
Ordering Code: 0235100
UPC: 098268015379
Lead Free: Not In Scope
1 1/4 In Hydronic Package Kit For Boiler Installations, Includes AS-MB-FL, PIPFM1-T, RBFF, BD911S-UT, ETX-30
This 1 1/4 inch hydronic package kit is used for commercial and residential closed loop hydronic heating systems. It includes a micro-bubble air separator, system purge valve with swivel flange for connection to the air separator, boiler fill fitting, fill valve with backflow device, and system expansion tank. This package provides an economical solution for buying boiler components that make boiler piping simple and service to the system easy.
Features
- Micro-bubble air separator, system purge valve
- Boiler fill fitting and fill valve assembly with backflow device
- Expansion tank
- Simplifies boiler installation and servicing
Specifications | |
---|---|
Air Separator Connection | Flanged |
Air Separator Connection Size | Does Not Apply To Product |
Brand | Watts |
EAN | 098268015379 |
Expansion Tank Model | ETX-30 |
Lead Free | Not In Scope |
Part Number | 0235100 |
Series | HP-30PRO |