HP-BHM-75
Part of the HP-BHM Series
Ordering Code: 0235093
UPC: 098268524277
Lead Free: Not In Scope
3/4 IN Hydronic Package Kit for Boiler Installations
This 3/4 inch hydronic package kit is used for commercial and residential closed loop hydronic heating systems. It includes a micro-bubble air separator, system purge valve with swivel flange for connection to the air separator and boiler fill fitting for the attachment of the system fill valve and expansion tanks. This package provides an economical solution for buying boiler components that make boiler piping simple and service to your system easy.
Features
- Micro-bubble air separator
- System purge valve
- Boiler fill fitting
- Simplifies boiler installation and servicing
| Specifications | |
|---|---|
| Air Separator Connection | Flanged |
| Air Separator Connection Size | 1 1/4 IN |
| Brand | Watts |
| EAN | 098268524277 |
| Lead Free | Not In Scope |
| Part Number | 0235093 |
| Series | HP-BHM |