HPX-15-BC
Discontinued
Part of the HPX Series
Ordering Code: 0235076
UPC: 098268340105
Lead Free: Not In Scope
1 IN Combination Boiler Trim Out Package, Includes 1/8 IN Duo Vent, 1/8 and 1/2 IN SCV, ETX-15 and B911S
This 1 inch boiler trim-out package is used for commercial and residential closed loop hydronic heating systems. The package includes an air separator, 1/8 inch DUO Vent, SCV 1/8 and 1/2 inch service check valve, combination fill valve and backflow preventer, ETX-15 and B911S.
Features
- Air separator
- Expansion tank
- AS air separator
- Float vent valve
Specifications | |
---|---|
Air Separator Connection Size | 1 IN |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268340105 |
Expansion Tank Model | ET-15 |
Lead Free | Not In Scope |
Part Number | 0235076 |
Series | HPX |