HPX-15-BD
Part of the HPX Series
Ordering Code: 0235077
UPC: 098268340112
Lead Free: Not In Scope
1 1/4 IN Combination Boiler Trim Out Package, Includes 1/8 IN Duo Vent, 1/8 and 1/2 IN SCV, ETX-15 and B911S
This 1 1/4 inch boiler trim-out package is used for commercial and residential closed loop hydronic heating systems. The package includes an air separator, 1/8 inch DUO Vent, SCV 1/8 and 1/2 inch service check valve, combination fill valve and backflow preventer, ETX-15 and B911S.
Features
- Air separator
- Expansion tank
- AS air separator
- Float vent valve
| Specifications | |
|---|---|
| Air Separator Connection Size | 1 1/4 IN |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Expansion Tank Model | ETX-15 |
| Lead Free | Not In Scope |
| Part Number | 0235077 |
| Series | HPX |
| UPC | 098268340112 |