HPX-15D
Part of the HPX Series
Ordering Code: 0235073
UPC: 098268340075
Lead Free: Not In Scope
1 1/4 IN Combination Boiler Trim Out Package with 2.1 Gal Expansion Tank
This combination boiler trim out package is designed for use on commercial and residential closed loop hydronic heating systems. It consists of an expansion tank, model ETX-15, 1 1/4 inch cast iron air separator, a bronze combination fill valve and backflow preventer, B911S, a boiler fill valve fitting RBFF, 1/8 in and 1/2 in service check valves, SCV, and a 1/8 inch automatic air vent valve, model FV4-M1. This package provides an economical solution for buying boiler components.
Features
- For closed loop hydronic heating systems
- Expansion tank
- AS air separator
- Float vent valve
| Specifications | |
|---|---|
| Air Separator Connection Size | 1 1/4 IN |
| Brand | Watts |
| Expansion Tank Model | ET-15 |
| Lead Free | Not In Scope |
| Part Number | 0235073 |
| Series | HPX |
| UPC | 098268340075 |