HPX-15D-AB-T
Discontinued
Part of the HPX Series
Ordering Code: 0235081
UPC: 098268339949
Lead Free: Not In Scope
1 1/4 IN Combination Boiler Trim Out Package, Includes 1/8 and 1/2 IN SCV, ET-15 and B911S
This 1 1/4 inch boiler trim-out package is used for commercial and residential closed loop hydronic heating systems. The package includes an air separator, SCV 1/8 and 1/2 inch service check valve, float vent, combination fill valve and backflow preventer, ET-15 and B911S.
Features
- Air separator
- Expansion tank
- Float vent
- Backflow preventer
| Specifications | |
|---|---|
| Air Separator Connection Size | 1 1/4 IN |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268339949 |
| Expansion Tank Model | ET-15 |
| Lead Free | Not In Scope |
| Part Number | 0235081 |
| Series | HPX |