HPX-30-BC-PRO
Part of the HPX Series
Ordering Code: 0235068
UPC: 098268464788
Lead Free: Not In Scope
1 IN Combination Boiler Trim Out Package, Includes 1/8 IN Duo Vent, 1/8 IN SCV, RBFF, ET-15 and B911S
This 1 inch boiler trim-out package is used for commercial and residential closed loop hydronic heating systems. The package includes an DUO Vent, air separator, SCV 1/8 inch service check valve, combination fill valve and backflow preventer, RBFF, ET-15 and B911S.
Features
- Air separator
- Expansion tank
- AS air separator
- Float vent valve
Specifications | |
---|---|
Air Separator Connection Size | 1 IN |
Brand | Watts |
EAN | 098268464788 |
Expansion Tank Model | ET-15 |
Lead Free | Not In Scope |
Part Number | 0235068 |
Series | HPX |