HPX-30-BD-PRO
Part of the HPX Series
Ordering Code: 0235069
UPC: 098268464795
1 1/4 Boiler Trim Out Package Includes 1/8 IN Duovent, 1/8 IN SCV, AS-M1, RBFF, ETX-30 and B911S
This boiler trim out package for hydronic heating system includes an expansion tank to accommodate the thermal expansion of water, an air separator to remove air pockets from the system, a fill valve to regulate the pressure, a service check valve to prevent backflow, and an isolation/drain valve. These components work together for system efficiency and safety, maintaining the integrity and longevity of the heating setup.
Features
- ET-30 expansion tank
- High capacity air vent with manual vent feature
- RBFF has 0 to 30 psi (0 to 87kPa) pressure gauge for convenient system pressure reference
- Combination fill valve and backflow preventer
| Specifications | |
|---|---|
| Air Separator Connection Size | 1 1/4 IN |
| Brand | Watts |
| Expansion Tank Model | ET-30 |
| Part Number | 0235069 |
| Series | HPX |
| UPC | 098268464795 |