HPX-60D-B
Part of the HPX Series
Ordering Code: 0235092
UPC: 098268373516
Lead Free: NO
1 1/4 IN Boiler Trim Out Package For Series HP, Includes 1/8 IN Duovent, 1/8 And 1/2 IN SCV, AS-M1, ETX-60 and B911S
This 1 1/4 inch boiler trim-out package is used for commercial and residential closed loop hydronic heating systems. The package includes an air separator, 1/8 inch DUO Vent, SCV 1/8 and 1/2 inch service check valve, combination fill valve and backflow preventer, ETX-30 and B911S.
Features
- For closed loop hydronic heating systems
- Expansion tank
- AS air separator
- Float vent valve
Specifications | |
---|---|
Air Separator Connection Size | 1 1/4 IN |
Brand | Watts |
EAN | 098268373516 |
Expansion Tank Model | ETX-60 |
Lead Free | NO |
Part Number | 0235092 |
Series | HPX |