HPX-D
Part of the HPX Series
Ordering Code: 0235071
UPC: 098268340051
Lead Free: Not In Scope
1 1/4 IN Boiler Trim Out Package, Includes FV-4M1, SCV, AS, ETX-30, and 911S
This 1 1/4 IN hydronic boiler trim-out package is used on commercial and residential closed loop hydronic heating systems. The package includes an air separator, an 1/8 and 1/2 inch service check valve, float vent, combination fill valve and backflow preventer and series ETX-30 expansion tank.
Features
- Air separator
- Service check valve
- Float vent
- Backflow preventer
| Specifications | |
|---|---|
| Air Separator Connection | Threaded |
| Air Separator Connection Size | 1 1/4 IN |
| Brand | Watts |
| Expansion Tank Model | ETX-60 |
| Lead Free | Not In Scope |
| Part Number | 0235071 |
| Series | HPX |
| UPC | 098268340051 |